IESNA:LM-63-2002
[TEST]P1389846
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-940-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (84) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23441.1
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
152.2 196.6 412.1 1109.6 2149.5 2948.4 3468.3 4000.9 4673.0 5452.9 6264.5 7355.1 8502.7 9574.3 10626.8 11577.9 12231.0 12459.2 
12402.2 11939.3 11356.0 10525.4 9739.1 9916.7 10734.6 11692.0 12224.6 12288.0 12167.6 12015.4 10994.6 9460.1 6194.7 602.4 
164.9 82.4 57.1 0.0 
152.2 196.6 437.5 1096.9 2086.1 2954.7 3493.7 3975.5 4641.3 5395.8 6277.2 7291.7 8433.0 9606.0 10652.2 11590.6 12205.6 12433.9 
12364.1 11958.3 11337.0 10519.0 9802.5 9910.3 10740.9 11635.0 12218.3 12313.4 12180.3 12002.7 11077.0 9504.5 6467.4 
710.1 164.9 82.4 63.4 0.0 
152.2 196.6 399.5 1065.2 1978.3 2891.3 3404.9 3918.5 4565.2 5357.8 6220.1 7247.3 8280.8 9339.7 10227.4 11045.3 11711.1 12072.5 
12135.9 11869.6 11413.0 10937.5 10512.7 10360.5 10836.1 11717.4 12383.2 12668.5 12643.1 12535.3 11856.9 10449.3 8128.6 
1654.9 177.5 101.4 76.1 0.0 
152.2 190.2 355.1 932.1 1819.7 2637.7 3354.2 3886.8 4457.4 5281.7 6131.3 7107.8 8160.3 9130.4 9967.4 10614.1 11184.8 11723.7 
12129.5 12231.0 12091.5 11888.6 11768.1 11780.8 12002.7 12624.1 13321.6 13828.8 13955.6 13942.9 13435.7 12313.4 9999.1 
3709.2 196.6 126.8 101.4 0.0 
152.2 183.9 310.7 703.8 1477.4 2327.0 3094.2 3740.9 4317.9 5015.4 5896.7 6841.5 7824.3 8807.1 9758.2 10462.0 11007.3 11432.1 
11825.2 12091.5 12338.8 12395.8 12446.6 12548.0 12769.9 13182.1 13765.4 14260.0 14418.5 14475.5 14057.1 12459.2 10043.5 
6505.4 291.7 164.9 126.8 0.0 
152.2 183.9 279.0 596.0 1268.1 2086.1 2910.3 3607.8 4178.4 4856.9 5636.8 6625.9 7640.4 8642.2 9599.6 10373.2 10880.4 11254.5 
11539.9 11787.1 12009.1 12212.0 12395.8 12611.4 12915.8 13302.5 13860.5 14361.4 14526.3 14513.6 13771.7 12116.9 10335.1 
7279.0 868.7 183.9 145.8 0.0 
152.2 177.5 266.3 500.9 1065.2 1807.1 2618.7 3385.9 4019.9 4673.0 5402.2 6359.6 7291.7 8230.1 9212.9 9999.1 10626.8 10950.2 
11159.4 11394.0 11641.3 11882.3 12167.6 12490.9 12789.0 13220.1 13759.1 14266.3 14393.1 14215.6 13194.8 11755.4 10347.8 
7418.5 1718.3 215.6 164.9 0.0 
152.2 177.5 221.9 355.1 634.1 1204.7 1883.2 2574.3 3385.9 4108.7 4793.5 5471.9 6270.8 7145.8 8039.9 8959.2 9758.2 10297.1 10677.5 
10975.5 11267.2 11520.8 11793.5 12040.8 12281.7 12535.3 12972.8 13372.3 13315.2 13087.0 12180.3 11184.8 9536.2 7317.0 
4356.0 304.3 221.9 0.0 
152.2 171.2 190.2 240.9 355.1 564.3 963.8 1490.0 2086.1 2770.8 3487.3 4235.5 4977.4 5687.5 6416.7 7171.2 8001.8 8724.6 9453.8 
10056.2 10569.8 11007.3 11425.7 11787.1 12097.8 12370.5 12478.3 12383.2 12148.6 11882.3 11083.3 10075.2 8261.8 6182.1 3988.2 
1179.3 272.6 0.0 
152.2 164.9 171.2 190.2 215.6 266.3 348.7 475.5 665.8 976.4 1382.2 1851.4 2377.7 2897.6 3538.0 4165.8 4882.2 5668.5 6499.1 7399.5 8312.5 
9143.1 9859.6 10436.6 10969.2 11368.7 11603.3 11603.3 11311.6 11000.9 9390.4 6442.0 3297.1 1566.1 805.3 279.0 266.3 0.0 
152.2 158.5 158.5 158.5 164.9 164.9 171.2 183.9 202.9 228.3 260.0 304.3 348.7 405.8 481.9 583.3 703.8 856.0 1065.2 1350.5 1743.7 2276.3 3062.5 
4019.9 5288.0 6587.9 7519.9 7672.1 7019.0 6245.5 4489.1 3094.2 2041.7 1103.3 380.4 69.7 19.0 0.0 
152.2 152.2 152.2 152.2 145.8 145.8 145.8 139.5 145.8 145.8 152.2 158.5 164.9 171.2 171.2 177.5 183.9 196.6 209.2 234.6 279.0 329.7 437.5 627.7 976.4 
1597.8 2466.5 3056.2 2726.5 2289.0 1185.7 577.0 253.6 88.8 44.4 25.4 12.7 0.0 
152.2 152.2 145.8 139.5 133.2 126.8 120.5 120.5 114.1 114.1 114.1 114.1 107.8 107.8 101.4 95.1 88.8 76.1 76.1 69.7 69.7 69.7 69.7 63.4 57.1 63.4 
69.7 76.1 76.1 63.4 38.0 31.7 19.0 19.0 12.7 12.7 12.7 0.0 
152.2 145.8 133.2 120.5 114.1 101.4 95.1 88.8 82.4 76.1 69.7 63.4 50.7 44.4 38.0 25.4 19.0 19.0 12.7 12.7 12.7 6.3 6.3 6.3 6.3 6.3 6.3 6.3 6.3 6.3 0.0 6.3 6.3 
6.3 6.3 12.7 12.7 0.0 
152.2 133.2 120.5 107.8 101.4 88.8 82.4 69.7 57.1 50.7 38.0 31.7 25.4 19.0 12.7 6.3 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 
6.3 12.7 0.0 
152.2 133.2 114.1 101.4 88.8 76.1 63.4 50.7 31.7 25.4 19.0 12.7 12.7 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 6.3 
12.7 0.0 
152.2 126.8 107.8 88.8 76.1 63.4 44.4 31.7 19.0 12.7 12.7 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 6.3 
6.3 0.0 
152.2 120.5 101.4 88.8 69.7 50.7 38.0 25.4 12.7 12.7 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 6.3 6.3 
0.0 
152.2 120.5 101.4 82.4 69.7 44.4 31.7 19.0 12.7 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 6.3 
0.0 
152.2 126.8 101.4 82.4 69.7 44.4 31.7 19.0 12.7 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
152.2 126.8 101.4 82.4 69.7 44.4 31.7 25.4 19.0 12.7 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
152.2 126.8 101.4 82.4 69.7 50.7 38.0 25.4 19.0 12.7 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
